1.34.27.26 USART_STOP_BIT Enum
C
/* Blocking, non-blocking and ring buffer mode */ typedef enum { USART_STOP_1_BIT = US_MR_USART_NBSTOP_1_BIT, USART_STOP_1_5_BIT = US_MR_USART_NBSTOP_1_5_BIT, USART_STOP_2_BIT = US_MR_USART_NBSTOP_2_BIT, /* Force the compiler to reserve 32-bit memory for each enum */ USART_STOP_INVALID = 0xFFFFFFFF } USART_STOP;
Summary
Defines the length of stop bits.
Description
This may be in the USRTx_SerialSetup API to change the UART stop bits configuration
Remarks
None.