1.34.7.50 MCAN_INTERRUPT_MASK Enum

C

typedef enum
{
    MCAN_INTERRUPT_RF0N_MASK = (1UL << 0U),
    MCAN_INTERRUPT_RF0W_MASK = (1UL << 1U),
    MCAN_INTERRUPT_RF0F_MASK = (1UL << 2U),
    MCAN_INTERRUPT_RF0L_MASK = (1UL << 3U),
    MCAN_INTERRUPT_RF1N_MASK = (1UL << 4U),
    MCAN_INTERRUPT_RF1W_MASK = (1UL << 5U),
    MCAN_INTERRUPT_RF1F_MASK = (1UL << 6U),
    MCAN_INTERRUPT_RF1L_MASK = (1UL << 7U),
    MCAN_INTERRUPT_HPM_MASK = (1UL << 8U),
    MCAN_INTERRUPT_TC_MASK = (1UL << 9U),
    MCAN_INTERRUPT_TCF_MASK = (1UL << 10U),
    MCAN_INTERRUPT_TFE_MASK = (1UL << 11U),
    MCAN_INTERRUPT_TEFN_MASK = (1UL << 12U),
    MCAN_INTERRUPT_TEFW_MASK = (1UL << 13U),
    MCAN_INTERRUPT_TEFF_MASK = (1UL << 14U),
    MCAN_INTERRUPT_TEFL_MASK = (1UL << 15U),
    MCAN_INTERRUPT_TSW_MASK = (1UL << 16U),
    MCAN_INTERRUPT_MRAF_MASK = (1UL << 17U),
    MCAN_INTERRUPT_TOO_MASK = (1UL << 18U),
    MCAN_INTERRUPT_DRX_MASK = (1UL << 19U),
    MCAN_INTERRUPT_ELO_MASK = (1UL << 22U),
    MCAN_INTERRUPT_EP_MASK = (1UL << 23U),
    MCAN_INTERRUPT_EW_MASK = (1UL << 24U),
    MCAN_INTERRUPT_BO_MASK = (1UL << 25U),
    MCAN_INTERRUPT_WDI_MASK = (1UL << 26U),
    MCAN_INTERRUPT_PEA_MASK = (1UL << 27U),
    MCAN_INTERRUPT_PED_MASK = (1UL << 28U),
    MCAN_INTERRUPT_ARA_MASK = (1UL << 29U)
}MCAN_INTERRUPT_MASK;

Summary

MCAN Interrupt Mask.

Description

This data type defines the MCAN Interrupt sources number.

Remarks

None.