1.34.7.67 Enum / Struct

C

typedef struct
{
    /* Data Time segment after sample point */
    uint8_t dataTimeSegment2;

    /* Data Time segment before sample point */
    uint8_t dataTimeSegment1;

    /* Data Baud Rate Prescaler */
    uint8_t dataPrescaler;

    /* Data Syncronization Jump Width */
    uint8_t dataSJW;

} MCAN_DATA_BIT_TIMING;

Summary

MCAN Data Bit Timing Parameter structure

Description

This data structure defines Data Bit Timing Parameters.

Remarks

This is applicable when operating mode is not Normal.