1.34.7.55 MCAN_TX_EVENT_FIFO_CALLBACK Typedef
C
typedef void (*MCAN_TX_EVENT_FIFO_CALLBACK) (uint8_t numberOfTxEvent, uintptr_t contextHandle);
Summary
MCAN Callback Function Pointer for Tx Event FIFO.
Description
This data type defines the MCAN Callback Function Pointer for Tx Event FIFO.
Remarks
None.