1.34.7.56 MCAN_RX_FIFO_CALLBACK Typedef
C
typedef void (*MCAN_RX_FIFO_CALLBACK) (uint8_t numberOfMessage, uintptr_t contextHandle);
Summary
MCAN Callback Function Pointer for Rx FIFO0/FIFO1.
Description
This data type defines the MCAN Callback Function Pointer for Rx FIFO0/FIFO1.
Remarks
None.