1.34.7.32 MCAN_ERROR_LEC_BIT1 Macro

C

#define MCAN_ERROR_LEC_BIT1 0x4U

Summary

MCAN Error LEC_BIT1

Description

During transmission of a message (with the exception of the arbitration field), the device tried to send a recessive level (bit of logical value ‘1’), but the monitored bus value was dominant.

Remarks

None.