1.34.7.53 MCAN_TX_FIFO_CALLBACK Typedef
C
typedef void (*MCAN_TX_FIFO_CALLBACK) (uintptr_t contextHandle);
Summary
MCAN Callback Function Pointer for Tx FIFO.
Description
This data type defines the MCAN Callback Function Pointer for Tx FIFO.
Remarks
None.