2.52.10 HEFC_ERROR Enum
C
typedef enum
{
/* No Error Occured */
HEFC_ERROR_NONE = 0x1,
/*In-valid command*/
HEFC_CMD_ERROR = 0x2,
/*Flash region is locked*/
HEFC_LOCK_ERROR = 0x4,
/*Flash Encountered an write error*/
HEFC_WRITE_ERROR = 0x10,
} HEFC_ERROR;
Summary
Defines the data type for the HEFC Error.
Description
This enum is used to define error encountered during last Flash operation.
Remarks
None.