2.55.3 HTMx_PeriodSet Function
C
/* x = HTM timer instance number */
void HTMx_PeriodSet(uint16_t period)
Summary
Sets the time period and starts the HTM timer
Description
Sets the pre-load register value and resets the down counter to start counting down from this programmed value
Precondition
HTMx_Initialize() function must have been called first.
Parameters
| Param | Description |
|---|---|
| period | Timer period value |
Returns
None
Example
HTM0_PeriodSet(32768);
Remarks
None