2.55.2 HTMx_PeriodGet Function
C
/* x = HTM timer instance number */
uint16_t HTMx_PeriodGet(void)
Summary
Returns the period value for the HTM timer
Description
Returns the value of the pre-load register
Precondition
HTMx_Initialize() function must have been called first.
Parameters
None
Returns
16-bit timer period value
Example
uint16_t period = HTM0_PeriodGet();
Remarks
None