2.60.4 PLIB_L2CC_CleanInvalidateCache Function
C
void PLIB_L2CC_CleanInvalidateCache(void);
Summary
Cleans and Invalidates L2 cache entries.
Description
This function will clean all dirty entries and then mark all cache entries as invalid.
Precondition
PLIB_L2CC_Initialize has been called.
Parameters
None.
Returns
None.
Example
PLIB_L2CC_CleanInvalidateCache();