2.60.7 PLIB_L2CC_CleanInvalidateCacheByAddr Function
C
void PLIB_L2CC_CleanInvalidateCacheByAddr(uint32_t *addr, uint32_t size);
Summary
Cleans and Invalidates L2 cache entries.
Description
This function will clean all dirty entries and then mark all cache entries as invalid within the given range.
Precondition
PLIB_L2CC_Initialize has been called.
Parameters
| Param | Description |
|---|---|
| addr | The start address of the memory range to be cleaned |
| size | The size of the memory range to be cleaned |
Returns
None.
Example
PLIB_L2CC_CleanInvalidateCacheByAddr(dmaMem, dmaMemSize);