2.102.11 RTT_INTERRUPT_TYPE Enum
C
typedef enum
{
RTT_PERIODIC, //Periodic interrupt
RTT_ALARM // Alarm Interrupt
}RTT_INTERRUPT_TYPE;
Summary
Defines the data type for the RTT INTERRUPT TYPE.
Description
This may be used for the interrupt type.
Remarks
None.