2.102.4 RTT_PrescalarUpdate Function
C
void RTT_PrescalarUpdate(uint16_t prescale);
Summary
Updates the prescalar for the RTT peripheral.
Description
This function is used to update the prescalar for the RTT peripheral
Precondition
None.
Parameters
| Param | Description |
|---|---|
| prescale | The prescale value to be loaded |
Returns
None.
Example
RTT_PrescalarUpdate(10);