2.20.2 CORETIMER_Start Function
C
void CORETIMER_Start(void);
Summary
Starts the Core Timer.
Description
This function starts the counter of the timer.
Precondition
CORETIMER_Initialize() function must have been called first.
Parameters
None.
Returns
None.
Example
CORETIMER_Initialize(); CORETIMER_Start();
Remarks
Should be generated for interrupt mode only.