2.100.7 RTCC_InterruptDisable Function
C
void RTCC_InterruptDisable(RTC_INT_MASK interrupt);
Summary
Disables RTCC peripheral interrupt.
Description
This function disables the RTCC interrupt.
Precondition
None.
Parameters
Param | Description |
---|---|
interrupt | The mask used to disable the RTCC interrupt. |
Returns
None.
Example
RTCC_InterruptDisable(RTC_INT_ALARM);
Remarks
None.