2.100.6 RTCC_InterruptEnable Function
C
void RTCC_InterruptEnable(RTC_INT_MASK interrupt);
Summary
Enables RTCC peripheral interrupt.
Description
This function enables the RTCC interrupt.
Precondition
None.
Parameters
Param | Description |
---|---|
interrupt | The mask used to enable the RTCC interrupt. |
Returns
None.
Example
RTCC_InterruptEnable(RTC_INT_ALARM);
Remarks
None.