2.93.16 QSPI_PROTOCOL_TYPE Enum
C
typedef enum
{
STD_SPI = QSPI_IFR_PROTTYP_STD_SPI,
TWIN_QUAD = QSPI_IFR_PROTTYP_TWIN_QUAD,
OCTAFLASH = QSPI_IFR_PROTTYP_OCTAFLASH,
HYPERFLASH = QSPI_IFR_PROTTYP_HYPERFLASH
} QSPI_PROTOCOL_TYPE;
Summary
Defines the QSPI Protocol type - STD_SPI, TWIN_QUAD, OCTAFLASH and HYPERFLASH
Description
This data type can be used to specify the QSPI Protocol type - STD_SPI, TWIN_QUAD, OCTAFLASH and HYPERFLASH
Remarks
None.