1.11.1 MIPI RX
(Ask a Question)The MIPI RX is supported only in GPIO Bank. The corresponding Bank voltage (VDDI), and VDDAUX voltage must be connected as shown in the following figure.
MIPI RX signal connections are as follows:
- Four data and clock must be within one DDR_Lane.
- Connect the data signals to adjacent DDR_Lanes, if more than four data signals are available.
- The MIPI RX clock must be connected to a CLKIN pin.
For more information about DDR_Lane, see PolarFire SoC Packaging Pin Assignment Table.