7.4.23 Function lcdca_enable_timer()
Enable the specified LCDCA timer, and wait until it is running.
void lcdca_enable_timer( uint8_t lcd_timer)
Note: The function lcdca_enable() must
be called prior to this function.
| Data direction | Parameter name | Description |
|---|---|---|
[in] | lcd_timer |
Timer number to be enabled |