7.4.31 Function lcdca_set_contrast()
Set the LCDCA fine contrast.
void lcdca_set_contrast( int8_t contrast)
Transfer function: VLCD = 3.0V + (fcont[5:0] * 0.016V)
| Data direction | Parameter name | Description |
|---|---|---|
[in] | contrast |
Contrast value (range -32 to 31 inclusive) |