7.4.29 Function lcdca_set_callback()
Set the callback for the LCDCA 'beginning of frame' interrupt.
void lcdca_set_callback( lcdca_callback_t callback, uint8_t irq_line, uint8_t irq_level)
| Data direction | Parameter name | Description |
|---|---|---|
[in] | callback |
Pointer to an interrupt callback function |
[in] | irq_line |
Interrupt line |
[in] | irq_level |
Interrupt priority level |