7.4.2 Function lcdca_automated_char_set_config()
Configure the LCDCA automated display.
void lcdca_automated_char_set_config( struct lcdca_automated_char_config * ac_cfg)
Note: The automated display is disabled.
| Data direction | Parameter name | Description |
|---|---|---|
[in] | ac_cfg |
Pointer to an automated display configuration structure |