13.1.7.8 Peripheral Interrupt Flag Status and Clear C

This flag is cleared by writing a one to the flag.

This flag is set when a Peripheral Access Error occurs while accessing the peripheral associated with the respective INTFLAGC bit, and will generate an interrupt request if INTENCLR/SET.ERR is one.

Writing a '0' to this bit has no effect.

Writing a '1' to this bit will clear the corresponding INTFLAGC interrupt flag.

Name: INTFLAGC
Offset: 0x1C
Reset: 0x000000
Property: —

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
       TC1TC0 
Access R/WR/W 
Reset 00 
Bit 76543210 
 TCC2TCC1TCC0SERCOM4SERCOM3SERCOM2SERCOM1SERCOM0 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 8, 9 – TC Interrupt Flag for TCn [n = 1..0]

Bits 5, 6, 7 – TCC Interrupt Flag for TCCn [n = 2..0]

Bits 0, 1, 2, 3, 4 – SERCOM Interrupt Flag for SERCOMn [n = 4..0]