13.1.7.9 Peripheral Interrupt Flag Status and Clear D

This flag is cleared by writing a '1' to the flag.

This flag is set when a Peripheral Access Error occurs while accessing the peripheral associated with the respective INTFLAGD bit, and will generate an interrupt request if INTENCLR/SET.ERR is '1'.

Writing a '0' to this bit has no effect.

Writing a '1' to this bit will clear the corresponding INTFLAGD interrupt flag.

Name: INTFLAGD
Offset: 0x20
Reset: 0x000000
Property: –

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 CCL PTCACADCTC4SERCOM5EVSYS 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bit 7 – CCL Interrupt Flag for CCL

Bit 5 – PTC Interrupt Flag for PTC

Bit 4 – AC Interrupt Flag for AC

Bit 3 – ADC Interrupt Flag for ADC

Bit 2 – TC4 Interrupt Flag for TC4

Bit 1 – SERCOM5 Interrupt Flag for SERCOM5

Bit 0 – EVSYS Interrupt Flag for EVSYS