13.1.7.13 Peripheral Write Protection Status C

Writing to this register has no effect.

Reading STATUS register returns the peripheral write protection status:

ValueDescription
0Peripheral is not write protected.
1Peripheral is write protected.
Name: STATUSC
Offset: 0x3C
Reset: 0x00000000
Property: —

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
       TC1TC0 
Access RR 
Reset 00 
Bit 76543210 
 TCC2TCC1TCC0SERCOM4SERCOM3SERCOM2SERCOM1SERCOM0 
Access RRRRRRRR 
Reset 00000000 

Bits 8, 9 – TCn Peripheral TCn Write Protection Status [n = 1..0]

Bits 5, 6, 7 – TCCn Peripheral TCC Write Protection Status

Bits 0, 1, 2, 3, 4 – SERCOMn Peripheral SERCOMn Write Protection Status [n = 4..0]