13.25.7.1 Common Device Summary
| Offset | Name | Bit Pos. | ||||||||
|---|---|---|---|---|---|---|---|---|---|---|
| 0x00 | CTRLA | 7:0 | MODE | RUNSTBY | ENABLE | SWRST | ||||
| 0x01 | Reserved | |||||||||
| 0x02 | SYNCBUSY | 7:0 | ENABLE | SWRST | ||||||
| 0x03 | QOSCTRL | 7:0 | DQOS[1:0] | CQOS[1:0] | ||||||
| 0x0D | FSMSTATUS | 7:0 | FSMSTATE[6:0] | |||||||
| 0x24 | DESCADD | 7:0 | DESCADD[7:0] | |||||||
| 0x25 | 15:8 | DESCADD[15:8] | ||||||||
| 0x26 | 23:16 | DESCADD[23:16] | ||||||||
| 0x27 | 31:24 | DESCADD[31:24] | ||||||||
| 0x28 | PADCAL | 7:0 | TRANSN[1:0] | TRANSP[4:0] | ||||||
| 0x29 | 15:8 | TRIM[2:0] | TRANSN[4:2] | |||||||