Jump to main content
13.25.7.3 Host Summary Table 13-83. General Host Registers Offset Name Bit Pos. 0x04 Reserved 0x05 Reserved 0x06 Reserved 0x07 Reserved 0x08 CTRLB 7:0 TSTK TSTJ SPDCONF[1:0] RESUME 0x09 15:8 L1RESUME VBUSOK BUSRESET SOFE 0x0A HSOFC 7:0 FLENCE FLENC[3:0] 0x0B Reserved 0x0C STATUS 7:0 LINESTATE[1:0] SPEED[1:0] 0x0E Reserved 0x0F Reserved 0x10 FNUM 7:0 FNUM[4:0] 0x11 15:8 FNUM[10:5] 0x12 FLENHIGH 7:0 FLENHIGH[7:0] 0x14 INTENCLR 7:0 RAMACER UPRSM DNRSM WAKEUP RST HSOF 0x15 15:8 DDISC DCONN 0x16 Reserved 0x17 Reserved 0x18 INTENSET 7:0 RAMACER UPRSM DNRSM WAKEUP RST HSOF 0x19 15:8 DDISC DCONN 0x1A Reserved 0x1B Reserved 0x1C INTFLAG 7:0 RAMACER UPRSM DNRSM WAKEUP RST HSOF 0x1D 15:8 DDISC DCONN 0x1E Reserved 0x1F Reserved 0x20 PINTSMRY 7:0 PINT[7:0] 0x21 15:8 PINT[15:8] 0x22 Reserved 0x23
Table 13-84. Host Pipe Register n Offset Name Bit Pos. 0x1m0 PCFGn 7:0 PTYPE[2:0] BK PTOKEN[1:0] 0x1m1 Reserved 0x1m2 Reserved 0x1m3 BINTERVAL 7:0 BINTERVAL[7:0] 0x1m4 PSTATUSCLRn 7:0 BK1RDY BK0RDY PFREEZE CURBK DTGL 0x1m5 PSTATUSETn 7:0 BK1RDY BK0RDY PFREEZE CURBK DTGL 0x1m6 PSTATUSn 7:0 BK1RDY BK0RDY PFREEZE CURBK DTGL 0x1m7 PINTFLAGn 7:0 STALL TXSTP PERR TRFAIL TRCPT1 TRCPT0 0x1m8 PINTENCLRn 7:0 STALL TXSTP PERR TRFAIL TRCPT1 TRCPT0 0x1m9 PINTENSETn 7:0 STALL TXSTP PERR TRFAIL TRCPT1 TRCPT0 0x1mA Reserved 0x1mB Reserved
Table 13-85. Host Pipe n Descriptor Bank 0 Offset 0x n0 +index
Name Bit Pos. 0x00 ADDR 7:0 ADD[7:0] 0x01 15:8 ADD[15:8] 0x02 23:16 ADD[23:16] 0x03 31:24 ADD[31:24] 0x04 PCKSIZE 7:0 BYTE_COUNT[7:0] 0x05 15:8 MULTI_PACKET_SIZE[1:0] BYTE_COUNT[13:8] 0x06 23:16 MULTI_PACKET_SIZE[9:2] 0x07 31:24 AUTO_ZLP SIZE[2:0] MULTI_PACKET_SIZE[13:10] 0x08 EXTREG 7:0 VARIABLE[3:0] SUBPID[3:0] 0x09 15:8 VARIABLE[10:4] 0x0A STATUS_BK 7:0 ERRORFLOW CRCERR 0x0B 15:8 0x0C CTRL_PIPE 7:0 PDADDR[6:0] 0x0D 15:8 PEPMAX[3:0] PEPNUM[3:0] 0x0E STATUS_PIPE 7:0 ERCNT[2:0] CRC16ER TOUTER PIDER DAPIDER DTGLER 0x0F 15:8
Table 13-86. Host Pipe n Descriptor Bank 1 Offset 0x n0 +0x10 +index Name Bit Pos. 0x00 ADDR 7:0 ADD[7:0] 0x01 15:8 ADD[15:8] 0x02 23:16 ADD[23:16] 0x03 31:24 ADD[31:24] 0x04 PCKSIZE 7:0 BYTE_COUNT[7:0] 0x05 15:8 MULTI_PACKET_SIZE[1:0 BYTE_COUNT[13:8] 0x06 23:16 MULTI_PACKET_SIZE[9:2] 0x07 31:24 AUTO_ZLP SIZE[2:0] MULTI_PACKET_SIZE[13:10] 0x08 7:0 0x09 15:8 0x0A STATUS_BK 7:0 ERRORFLOW CRCERR 0x0B 15:8 0x0C 7:0 0x0D 15:8 0x0E STATUS_PIPE 7:0 ERCNT[2:0] CRC16ER TOUTER PIDER DAPIDER DTGLER 0x0F 15:8
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.