Jump to main content
13.25.7.2 Device Summary Table 13-79. General Device Registers Offset Name Bit Pos. 0x04 Reserved 0x05 Reserved 0x06 Reserved 0x07 Reserved 0x08 CTRLB 7:0 NREPLY SPDCONF[1:0] UPRSM DETACH 0x09 15:8 LPMHDSK[1:0] GNAK 0x0A DADD ADDEN DADD[6:0] 0x0B Reserved 0x0C STATUS 7:0 LINESTATE[1:0] SPEED[1:0] 0x0E Reserved 0x0F Reserved 0x10 FNUM 7:0 FNUM[4:0] 0x11 15:8 FNCERR FNUM[10:5] 0x12 Reserved 0x14 INTENCLR 7:0 RAMACER UPRSM EORSM WAKEUP EORST SOF SUSPEND 0x15 15:8 LPMSUSP LPMNYET 0x16 Reserved 0x17 Reserved 0x18 INTENSET 7:0 RAMACER UPRSM EORSM WAKEUP EORST SOF SUSPEND 0x19 15:8 LPMSUSP LPMNYET 0x1A Reserved 0x1B Reserved 0x1C INTFLAG 7:0 RAMACER UPRSM EORSM WAKEUP EORST SOF SUSPEND 0x1D 15:8 LPMSUSP LPMNYET 0x1E Reserved 0x1F Reserved 0x20 EPINTSMRY 7:0 EPINT[7:0] 0x21 15:8 EPINT[15:8] 0x22 Reserved 0x23 Reserved
Table 13-80. Device Endpoint Register n Offset Name Bit Pos. 0x1m0 EPCFGn 7:0 EPTYPE1[1:0] EPTYPE0[1:0] 0x1m1 Reserved 0x1m2 Reserved 0x1m3 Reserved 0x1m4 EPSTATUSCLRn 7:0 BK1RDY BK0RDY STALLRQ1 STALLRQ0 CURBK DTGLIN DTGLOUT 0x1m5 EPSTATUSSETn 7:0 BK1RDY BK0RDY STALLRQ1 STALLRQ0 CURBK DTGLIN DTGLOUT 0x1m6 EPSTATUSn 7:0 BK1RDY BK0RDY STALLRQ1 STALLRQ0 CURBK DTGLIN DTGLOUT 0x1m7 EPINTFLAGn 7:0 STALL1 STALL0 RXSTP TRFAIL1 TRFAIL0 TRCPT1 TRCPT0 0x1m8 EPINTENCLRn 7:0 STALL1 STALL0 RXSTP TRFAIL1 TRFAIL0 TRCPT1 TRCPT0 0x1m9 EPINTENSETn 7:0 STALL1 STALL0 RXSTP TRFAIL1 TRFAIL0 TRCPT1 TRCPT0 0x1mA Reserved 0x1mB Reserved
Table 13-81. Device Endpoint n Descriptor Bank 0 Offset 0x n0 + index Name Bit Pos. 0x00 ADDR 7:0 ADD[7:0] 0x01 15:8 ADD[15:8] 0x02 23:16 ADD[23:16] 0x03 31:24 ADD[31:24] 0x04 PCKSIZE 7:0 BYTE_COUNT[7:0] 0x05 15:8 MULTI_PACKET_SIZE[1:0] BYTE_COUNT[13:8] 0x06 23:16 MULTI_PACKET_SIZE[9:2] 0x07 31:24 AUTO_ZLP SIZE[2:0] MULTI_PACKET_SIZE[13:10] 0x08 EXTREG 7:0 VARIABLE[3:0] SUBPID[3:0] 0x09 15:8 VARIABLE[10:4] 0x0A STATUS_BK 7:0 ERRORFLOW CRCERR 0x0B Reserved 7:0 0x0C Reserved 7:0 0x0D Reserved 7:0 0x0E Reserved 7:0 0x0F Reserved 7:0
Table 13-82. Device Endpoint n Descriptor Bank 1 Offset 0x n0 + 0x10 +index
Name Bit Pos. 0x00 ADDR 7:0 ADD[7:0] 0x01 15:8 ADD[15:8] 0x02 23:16 ADD[23:16] 0x03 31:24 ADD[31:24] 0x04 PCKSIZE 7:0 BYTE_COUNT[7:0] 0x05 15:8 MULTI_PACKET_SIZE[1:0] BYTE_COUNT[13:8] 0x06 23:16 MULTI_PACKET_SIZE[9:2] 0x07 31:24 AUTO_ZLP SIZE[2:0] MULTI_PACKET_SIZE[13:10] 0x08 Reserved 7:0 0x09 Reserved 15:8 0x0A STATUS_BK 7:0 ERRORFLOW CRCERR 0x0B Reserved 7:0 0x0C Reserved 7:0 0x0D Reserved 7:0 0x0E Reserved 7:0 0x0F Reserved 7:0
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.