34.20.10 SMC Write Protection Status Register
| Name: | SMC_WPSR |
| Offset: | 0xE8 |
| Reset: | 0x00000000 |
| Property: | Read-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| SWETYP[1:0] | |||||||||
| Access | R | R | |||||||
| Reset | 0 | 0 | |||||||
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| WPVSRC[15:8] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| WPVSRC[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SWE | SEQE | WPVS | |||||||
| Access | R | R | R | ||||||
| Reset | 0 | 0 | 0 |
Bits 25:24 – SWETYP[1:0] Software Error Type (Cleared on read)
| Value | Name | Description |
|---|---|---|
| 0 | READ_WO |
A write-only register has been read. |
| 1 | WRITE_WO |
A write access has been performed on a read-only register. |
| 2 | UNDEF_RW |
Access to an undefined address. |
Bits 23:8 – WPVSRC[15:0] Write Protection Violation Source
When WPVS = 1, WPVSRC indicates the register address offset at which a write access has been attempted.
Bit 3 – SWE Software Control Error (Cleared on read)
| Value | Description |
|---|---|
| 0 |
No software error has occurred since the last read of SMC_WPSR. |
| 1 |
A software error has occurred since the last read of SMC_WPSR. The field SWETYP details the type of software error; the associated incorrect software access is reported in the field WPVSRC (if WPVS=0). |
Bit 2 – SEQE Internal Sequencer Error (Cleared on read)
| Value | Description |
|---|---|
| 0 |
No internal sequencer error has occurred since the last read of SMC_WPSR. |
| 1 |
An internal sequencer error has occurred since the last read of SMC_WPSR. This flag can only be set under abnormal operating conditions. |
Bit 0 – WPVS Write Protection Violation Status
| Value | Description |
|---|---|
| 0 |
No write protection violation has occurred since the last read of the SMC_WPSR. |
| 1 |
A write protection violation occurred since the last read of the SMC_WPSR. If this violation is an unauthorized attempt to write a protected register, the associated violation is reported into field WPVSRC. |