58.9.2.4 Power Consumption in ULP0, ULP1 and Idle Modes

  • Figures Typical Power Consumption in Idle Mode and Typical Power Consumption in ULP Mode 0 and ULP Mode 1 and Table 58-62, Table 58-63 and Table 58-64 report SAM9X60's average power consumption in Idle, ULP0 and ULP1 modes versus temperature measured on a few typical devices. They do not provide maximum power consumption specifications.
  • All power supply inputs are powered within their operating range and in particular VDDCORE = 1.15V.
  • There is no consumption on the device’s I/Os. To reach the best possible power consumption figures, it is of prime importance to set each I/O of the device to an appropriate state (pull-up/pull-down, etc.) with respect to the external components connected to these I/Os.
  • USB transceivers are disabled.
  • All peripheral clocks are disabled.
  • Current measurement is as per the following figure.

Figure 58-44.  Current Measurement in ULP0, ULP1 and Idle Modes

Table 58-62. Typical Current Consumption on VDDCORE in ULP0, ULP1 and Idle Modes
Low Power Mode\TA (°C)-40°C0°C25°C50°C70°C85°C105°CUnitWakeup

Time

Unit
Idle (MCK=200 MHz)46.947.247.448.6505256.3mA0.5µs
ULP10.10.20.431.12.33.87.212
ULP0 12 MHz1.21.351.752.74.46.51112
ULP0 750 KHz0.240.380.761.753.45.510.1170
ULP0 187 KHz0.170.320.681.73.35.49.9720
ULP0 32 KHz0.10.240.61.63.35.49.94200
Table 58-63. Typical Current Consumption on VDDIN33 in ULP0, ULP1 and Idle Modes
Low Power Mode\TA (°C)-40°C0°C25°C50°C70°C85°C105°CUnit
Idle (MCK=200 MHz)2.22.22.12.12.12.12.1mA
ULP170707273747577µA
ULP0 12 MHz188192195198201203207µA
ULP0 750 KHz188192195198201203207µA
ULP0 187 KHz188192195198201203207µA
ULP0 32 KHz69707173747577µA
Table 58-64. Typical Power Consumption in ULP0, ULP1 and Idle Modes
Low Power Mode \TA (°C)-40°C0°C25°C50°C70°C85°C105°CUnit
Idle (MCK=200 MHz)61.19561.5461.4462.8264.4366.7371.675mW
ULP10.350.460.731.512.894.628.53
ULP0 12 MHz2.002.192.663.765.728.1413.33
ULP0 750 KHz0.901.071.522.674.576.9912.30
ULP0 187 KHz0.821.001.432.614.466.8812.07
ULP0 32 KHz0.340.510.922.084.046.4611.64

The following figures show the power consumption of the SAM9X60 in ULP0, ULP1 and Idle modes. These figures account for the current consumption in VDDCORE and VDDIN33: Power (mW) = IDDIN33 x 3.3V + IDDCORE x 1.15V with IDDIN33 and + IDDCORE as measured in the above table.

Figure 58-45. Typical Power Consumption in Idle Mode

Figure 58-46. Typical Power Consumption in ULP0 Mode and ULP1 Mode

The following table gives the specification for ULP1 mode current consumption on VDDCORE and VDDIN33.

Table 58-65. Current Consumption in ULP1 Mode
SymbolParameterConditionsMinMaxUnit
IVDDCORECurrent consumption in ULP1 mode (VDDCORE)VDDCORE = 1.15V–14mA
IVDDIN33Current consumption in ULP1 mode (VDDIN33)VDDIN33 = 3.3V–150µA