55.5.12 TDES Initialization Vector Register x

This register can only be written if the WPEN bit is cleared in the TDES Write Protection Mode Register.

These registers are write-only to prevent the Initialization Vector from being read by another application.

These registers are not used for the ECB mode and must not be written.

Name: TDES_IVRx
Offset: 0x60 + x*0x04 [x=0..1]
Reset: –
Property: Write-only

Bit 3130292827262524 
 IV[31:24] 
Access WWWWWWWW 
Reset –––––––– 
Bit 2322212019181716 
 IV[23:16] 
Access WWWWWWWW 
Reset –––––––– 
Bit 15141312111098 
 IV[15:8] 
Access WWWWWWWW 
Reset –––––––– 
Bit 76543210 
 IV[7:0] 
Access WWWWWWWW 
Reset –––––––– 

Bits 31:0 – IV[31:0] Initialization Vector

The two 32-bit TDES_IVRx are used to set the 64-bit initialization vector data block, which is used by some modes of operation as an additional initial input.

TDES_IVR1.IV refers to the first word of the Initialization Vector, TDES_IVR2.IV to the last one.