4.7.2 Dashboard Widgets Tab
Click the Dashboard Widgets Tab to view, drag, and use available widgets in the Dashboard window. After a widget has been dropped on the dashboard, data fields (sink or source) can be selected to specify how the widget will be used, i.e., as inputs for streaming data or outputs to applications. For more specifing widget data source, see Dashboard Window and Sending Values from Output Widget to Input Widget.
All widgets have position parameters in common, as listed in the table below. The following sections will list only the configuration parameters specific to each widget.
| Parameter | Type | Usage |
|---|---|---|
| Left | Numeric | Horizontal placement in pixels or percentage. |
| Top | Numeric | Vertical placement in pixels or percentage. |
| Width | Numeric | Width of widget in pixels or percentage. |
| Height | Numeric | Height of widget in pixels or percentage. |
| Rotation | Degrees | Clockwise rotation of the widget around the center of the widget box. |