2.3.2 Standalone Application
To find, download and install the visualizer as a standalone program, go to the MPLAB® Data Visualizer web page. Follow the install wizard screens. Once the visualizer is installed, launch it from the install location.
For the standalone application, a menu bar will be available with menu items of similar function to MPLAB X IDE menu items. See Standalone Menus.