2.2.1.3 Standalone Menus
If MPLAB Data Visualizer is used as a standalone application, a menu bar will be available with
menus and items of similar function to MPLAB X IDE menu items. Basic text editor functions are included to allow editing of, for
example, protocol definition (.ds) files.
| Menu>Item | Items and Descriptions |
|---|---|
| File>Items | Basic File menu items. Choices are: New File, Open (Recent) File, Exit File. |
| Edit>Items | Basic Edit menu items. Choices are: Undo/Redo, Cut/Copy/Paste, Delete, Find/Replace. |
| View>Items | Basic View menu items. Choices are: Editors, Split, IDE Log, Toolbars, Show Only Editor, Full Screen. |
| Tools>Plugins | Open the Plugins dialog to add, delete or manage plugins. |
| Tools>Options | Select data visualizer options:
|
| Window> Items | Basic Window menu items. Choices are: Favorites, Output, Editor, IDE Tools (Notifications or Processes), Configure (size, float, dock, split, etc.), Reset, Close, Close all Documents, Close Other Documents, Document Groups, Documents. |
| Help>Items | Basic Help menu items. Choices are: Help Contents, Online Docs and Support, Keyboard Shortcuts Card, Check for Updates, About. |