2.3.1 MPLAB X IDE Plugin
The MPLAB Data Visualizer plugin is now part of MPLAB X IDE as of v5.50. Please see the release notes about MPLAB version dependencies for specific plugin versions.
There are several ways to access the data visualizer in MPLAB X IDE as shown below.
| Method | Description |
|---|---|
Data Visualizer icon: ![]() | Click on the icon or select “MPLAB Data
Visualizer” from the drop-down menu to open the
data visualizer in MPLAB X IDE. Select “DVRT for Project Name” from the drop-down menu to open the data visualizer where the DVRT session is synchronized with the project’s ELF file. See Automatically Loading the ELF File in the Plugin Data Visualizer. |
| MPLAB X IDE Menu: Window>Debugging>Data Visualizer | Open the data visualizer. |
| MPLAB X IDE Menu: Window>Debugging>Power Monitoring | Open the data visualizer for power monitoring |
To see if an updated plugin version is available, go to Tools>Plugins>Updates and click Check for Updates. For more information on plugins, see the MPLAB X IDE documentation, “Add Plugin Tools.”