4.2.3 Terminal Visualization Controls (Right) Pane
In the Terminal area, the Terminal Visualization Controls (right) pane is for selecting the source and controlling the format of streaming data.
| Control | Description |
|---|---|
| Source | All data sources, apart from Debug GPIO, are supported. |
| Display As | Select how the data stream is translated to terminal
characters. Current selections are:
|
| Input Filtering | Click the checkbox to filter out ANSI/VT100 terminal control characters 1B, 90, 98, 9B, 9D, 9E and 9F from the input stream, as these have special meaning to the embedded terminal component. |
The controls in the output section are only enabled for a COM port connection.
| Control | Description |
|---|---|
| Newline Character | Select which character(s) will represent a newline in the
output stream.
|
| Echo to Screen | Check to echo typed characters to the screen. |
To delete the content of the terminal window, click Clear Terminal.