4.2.2 Connections Tab
Click the Connections tab to the left of the window to see available connections. After you connect a target to the PC, that connection will be displayed and the on-board data sources will be listed.
Find a data source that allows sending data to the terminal, i.e. has a “Display as text
in the terminal” button
. Select the “Source options” button
to view or
change source settings, then select
. If you
are connected and wish to change the settings, you can disconnect by clicking
now named
“Remove from the terminal.” Make your changes and then click the button again to
reconnect.
For connection details, see External Connections.