4.1.1 Select a Visualization Method First
Hover over a source to see available visualization options, such as plot raw data
, display
test in the terminal
, or create a variable streamer
. Once
selected, the data will begin streaming using the option selected. You can select one or
more visualizations.