4.6.1 XY Plot Window
The XY Plot window shows the x vs. y data plot provided by connected sources. The data points in this window are synchronized with the time axis on the Time Plot window. Viewing live data on the Time Plot window or dragging the time axis left or right will change the data shown here.
Use the XY Plot Visualization Controls (right) pane to select Axis options. Alternately,
you can edit axis information from the graph (
). Axis
zoom in/out and a plot marker are also available for this graph.
Additional functionality may be available from supported plug-in tools.