7.6 Maximum Allowed Sensor Capacitance
| Button | Capacitance (Typ.) |
|---|---|
| Button 0 |
47 pF |
| Button 1 |
27 pF |
| Button 2 |
42 pF |
| Button 3 |
45 pF |
| Button 4 |
47 pF |
| Button 5 |
47 pF |
| Button 6 |
38 pF |
| Button 7 |
38 pF |
| Button 8 |
45 pF |
| Button 9 | 45 pF |
| Button 10 | 45 pF |
| Button 11 | 45 pF |