7.3 General Operating Ratings
The device must operate within the ratings listed in this section for all other electrical and typical characteristics to be valid.
General Operating Conditions
| Symbol | Description | Condition | Min. | Max. | Unit |
|---|---|---|---|---|---|
| VDD | Operation supply voltage | - | 3 | 5.5 | V |
| SRON | Power-on Slope | - | - | 100 | V/ms |
| T | Operating Temperature Range | Standard temperature range | -40 | 105 | °C |
| Extended temperature range | -40 | 125 |
Note: Refer to the device ordering codes for the device temperature range.