7.2 Electrical Specification
Stresses beyond those listed in this section may cause permanent damage to the device, which is a stress rating only, and functional operation of the device at these or other conditions beyond those indicated in the operational sections of this specification is not implied. Exposure to absolute maximum rating conditions for extended periods may affect the device’s reliability.
Absolute Maximum Ratings
| Symbol | Description | Min. | Max. | Unit |
|---|---|---|---|---|
| VDD | Power supply voltage | 3 | 5.5 | V |
| VRST | RESETpin voltage with respect to GND | VDD | V | |
| VPIN | Pin voltage with respect to GND | |||
| IPIN | I/O pin sink/source current | -40 | 40 | mA |
| Tstorage | Storage temperature | -65 | 150 | °C |