5.2.1 Example to Calculate Measurement Time of a Single Channel
Compute the measurement time before the response time. The following section shows how to calculate measurement time for a single channel.
| CSD | Frequency | Measurement Clock Frequency (MHz) | Filterlevel | Measurement Time of Single Channel (μs) |
|---|---|---|---|---|
| 0 | 15 | 1 | 16 | 720 |
| 4 | 0 | 0.5 | 8 | 864 |
| 4 | 15 | 0.5 | 8 | 1104 |
| 8 | 15 | 0.5 | 8 | 1488 |
Example 1:
- CSD: 0
- Frequency: 15
- Measurement Clock Frequency: 0.5 MHz
- Filterlevel: 16
- Measurement Time of single channel = (30 + 6 × 0 + 15) x (1 / 0.5) × 16 μs = 1440 μs
Example 2:
Note: The following values have been used to calculate the
Measurement Time of a single sensor.
- CSD: 0
- Frequency: 15
- Measurement Clock Frequency: 1 MHz
- Filterlevel: 16
- Measurement Time of single channel = (30 + 6 × 0 + 15) × (1 / 1) × 16 μs = 720 μs