The response time is split into three values in the following tables: Consider “Min.” as
the best-case response time and “Max.” as the worst-case response time.
Reburst Unresolved
Table 5-4. Frequency Hop Enabled| Measurement Period (ms) | Measurement Time of Single Channel (ms) | DI | Number of Active Sensors | Number of Sensors Touched | Response Time (ms) |
|---|
| Min. | Avg. | Max. |
|---|
| 50 | 0.72 | 2 | 12 | 1 | 60 | 85 | 110 |
| 100 | 0.72 | 2 | 12 | 2 | 112 | 162 | 212 |
| 200 | 0.72 | 2 | 12 | 3 | 213 | 313 | 413 |
| 250 | 0.72 | 2 | 12 | 4 | 264 | 389 | 514 |
Table 5-5. Frequency Hop Disabled| Measurement Period (ms) | Measurement Time of Single Channel (ms) | DI | Number of Active Sensors | Number of Sensors Touched | Response Time (ms) |
|---|
| Min. | Avg. | Max. |
|---|
| 50 | 0.72 | 2 | 12 | 1 | 10 | 35 | 60 |
| 100 | 0.72 | 2 | 12 | 2 | 12 | 62 | 112 |
| 200 | 0.72 | 2 | 12 | 3 | 13 | 113 | 213 |
| 250 | 0.72 | 2 | 12 | 4 | 14 | 139 | 264 |
Reburst All
Table 5-6. Frequency Hop Enabled| Measurement Period (ms) | Measurement Time of Single Channel (ms) | DI | Number of Active Sensors | Number of Sensors Touched | Response Time (ms) |
|---|
| Min. | Avg. | Max. |
|---|
| 50 | 0.72 | 2 | 12 | 1 | 76 | 101 | 126 |
| 100 | 0.72 | 2 | 12 | 2 | 126 | 176 | 226 |
| 200 | 0.72 | 2 | 12 | 3 | 226 | 326 | 426 |
| 250 | 0.72 | 2 | 12 | 4 | 276 | 401 | 526 |
Table 5-7. Frequency Hop Disabled| Measurement Period (ms) | Measurement Time of Single Channel (ms) | DI | Number of Active Sensors | Number of Sensors Touched | Response Time (ms) |
|---|
| Min. | Avg. | Max. |
|---|
| 50 | 0.72 | 2 | 12 | 1 | 26 | 51 | 76 |
| 100 | 0.72 | 2 | 12 | 2 | 26 | 76 | 126 |
| 200 | 0.72 | 2 | 12 | 3 | 26 | 126 | 226 |
| 250 | 0.72 | 2 | 12 | 4 | 26 | 151 | 276 |
Reburst None
Table 5-8. Frequency Hop
Enabled| Measurement Period (ms) | Measurement Time of Single Channel (ms) | DI | Number of Active Sensors | Number of Sensors Touched | Response Time (ms) |
|---|
| Min. | Avg. | Max. |
|---|
| 50 | 0.72 | 2 | 12 | 1 | 159 | 184 | 209 |
| 100 | 0.72 | 2 | 12 | 2 | 309 | 359 | 409 |
| 200 | 0.72 | 2 | 12 | 3 | 609 | 709 | 809 |
| 250 | 0.72 | 2 | 12 | 4 | 759 | 884 | 1009 |
Table 5-9. Frequency Hop
Disabled| Measurement Period (ms) | Measurement Time of Single Channel (ms) | DI | Number of Active Sensors | Number of Sensors Touched | Response Time (ms) |
|---|
| Min. | Avg. | Max. |
|---|
| 50 | 0.72 | 2 | 12 | 1 | 109 | 134 | 159 |
| 100 | 0.72 | 2 | 12 | 2 | 209 | 259 | 309 |
| 200 | 0.72 | 2 | 12 | 3 | 409 | 509 | 609 |
| 250 | 0.72 | 2 | 12 | 4 | 509 | 634 | 759 |