3.16 WDT - Watchdog Timer
The Watchdog Timer is a system function for monitoring the device operation. It allows the system to recover from deadlock situation by issuing a reset and the status will be updated in DEVSTA.WDT
This feature can be enabled or disabled by wirting the value in DEVCTRL.WDT.
Steps to Configure WDT
- Writing a bit in the DEVCTRL.WDT register to enable or disable this feature.
- Save the configuration by writing
bit
1in DEVCTRL.SAVE register. - Reset the device by writing bit
1in DEVCTRL.RESET register.
Note: Disabling the WDT is strongly discouraged.