3.7 Low-Power Mode
Low-Power mode helps to control the power consumption of MTCH2120. The host presets the reduced button number in Low-Power mode and/or a different touch measurement interval. In Low-Power mode, the touch measurements occur at the interval defined in Low-Power Measurement Period (LPMP) register.
By optimally configuring the buttons as Lump sensors and configuring the Lump buttons as low-power buttons, the power consumption can be reduced effectively and controlled. For more details on Lump sensors, refer to Lump.