1.2 Key Switch Driver Features
The gate driver has the following key switch driver features:
- Single-ended (5V and 15V) or differential (RS-422 compatible) logic
- Temperature monitoring and Pulse Width Modulation (PWM)
- Isolated high voltage monitoring and PWM
- 2 × 8.5W output power
- RoHS compliant
- Configurable gate output voltages
- Up to seven unique fault conditions