20.6.5.1.5 Frequency Error Measurement

The ratio between GCLK_DFLL48M and CLK_DFLL48M is measured automatically when the DFLL48M is in closed-loop mode. The difference between this ratio and the value in DFLLMUL.MUL is stored in the DFLL Multiplication Ratio Difference bit group (DFLLVAL.DIFF) in the DFLL Value register.

The relative error of CLK_DFLL48M with respect to the target frequency is calculated as follows:

ERROR=DFLLVAL.DIFFDFLLMUL.MUL