20.6.6.1.1 Initialization, Enabling, Disabling, and Resetting

The DPLL is enabled by writing a '1' to the Enable bit in the DPLL Control A register (DPLLCTRLA.ENABLE). The DPLL is disabled by writing a zero to this bit.

The DPLLSYNCBUSY.ENABLE is set when the DPLLCTRLA.ENABLE bit is modified. It is cleared when the DPLL output clock CK has sampled the bit at the high level after enabling the DPLL. When disabling the DPLL, DPLLSYNCBUSY.ENABLE is cleared when the output clock is no longer running.

Figure 20-4. Enable Synchronization Busy Operation

The frequency of the DPLL output clock CK is stable when the module is enabled and when the Lock bit in the DPLL Status register is set (DPLLSTATUS.LOCK).

When the Lock Time bit field in the DPLL Control B register (DPLLCTRLB.LTIME) is non-zero, a user defined lock time is used to validate the lock operation. In this case the lock time is constant. If DPLLCTRLB.LTIME=0, the lock signal is linked with the status bit of the DPLL, and the lock time varies depending on the filter selection and the final target frequency.
Note: GCLK_FDPLL96M_32K is responsible for counting the user defined lock time (LTIME different from 0x0), hence must be enabled.

When the Wake Up Fast bit (DPLLCTRLB.WUF) is set, the wake up fast mode is activated. In this mode the clock gating cell is enabled at the end of the start-up time. At this time the final frequency is not stable, as it is still during the acquisition period, but it allows to save several milliseconds. After first acquisition, the clock gater (CG) generating the output clock CLK_DPLL is gated by the LOCK signal when the Lock Bypass bit (DPLLCTRLB.LBYPASS) is cleared or is not gated and delivers the output clock CLK_DPLL immediately when DPLLCTRLB.LBYPASS is set.

Table 20-4. CLK_DPLL Behavior from Startup to First Edge Detection
WUFLTIMECLK_DPLL Behavior
00Normal Mode: First Edge when lock is asserted
0Not Equal To ZeroLock Timer Timeout mode: First Edge when the timer down-counts to 0.
1XWake Up Fast Mode: First Edge when CK is active (startup time)
Table 20-5. CLK_DPLL Behavior after First Edge Detection
LBYPASSCLK_DPLL Behavior
0Normal Mode: the CLK_DPLL is turned off when lock signal is low.
1Lock Bypass Mode: the CLK_DPLL is always running, lock is irrelevant.
Figure 20-5. CK and CLK_DPLL Output from DPLL Off Mode to Running Mode